IESNA:LM-63-2002
[TEST]P956870
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25141
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3717.8 4124.8 4484.3 4746.9 4797.8 4512.2 4179 3978.7 3950.8 4121.5
4459.7 4873.3 5328 5996 6568.9 6944.7 7364.9 7872.1 8467.9 9026
9500.4 9825.4 9751.5 9516.8 8825.8 7363.3 5513.4 3704.6 2120.7 1188.4
794.4 541.7 234.7 121.5 42.7 0 0
3717.8 4101.8 4469.5 4728.9 4787.9 4513.8 4180.6 3970.5 3936.1 4098.6
4423.6 4822.4 5265.6 5851.6 6488.4 6834.8 7256.6 7731 8335 8871.7
9342.8 9685.9 9626.8 9375.6 8776.5 7406 5661.2 3822.8 2158.4 1175.2
796.1 559.7 236.4 137.9 50.9 8.2 0
3717.8 4105.1 4456.4 4735.4 4830.6 4620.5 4284 4039.5 3972.2 4078.9
4359.5 4699.3 5142.5 5636.5 6271.8 6644.4 7003.8 7432.2 7991.9 8502.4
9004.7 9288.6 9277.2 8939 8510.6 7404.3 5849.9 3950.8 2337.3 1411.6
971.7 714 471.1 300.4 185.5 72.2 0
3717.8 4065.7 4412.1 4691.1 4847 4748.5 4448.2 4174.1 4039.5 4082.1
4277.5 4576.2 4909.4 5280.4 5828.6 6311.2 6690.3 7094.1 7565.2 8113.4
8589.4 9006.3 9257.5 9239.4 9204.9 9277.2 8627.2 7077.7 4420.3 2097.7
1323 1022.6 733.7 474.4 233.1 57.4 0
3717.8 4037.8 4354.6 4645.1 4847 4916 4722.3 4461.3 4244.6 4169.1
4259.4 4471.2 4742 5058.8 5373.9 5863.1 6431 6823.3 7327.2 7849.1
8410.5 8884.9 9249.2 9529.9 9648.1 9861.5 10147.1 9296.8 7166.3 4005
1561 722.2 487.5 306.9 154.3 19.7 0
3717.8 4008.3 4282.4 4564.7 4796.2 4963.6 4996.4 4847 4659.9 4504
4471.2 4563.1 4768.2 4989.8 5283.6 5585.7 6104.3 6787.2 7263.2 7647.2
8146.2 8751.9 9388.8 9956.7 10513.1 11146.7 12277.6 13466 13137.7 11250.1
7875.4 3842.5 1222.8 428.4 152.6 18.1 0
3717.8 3950.8 4185.6 4431.8 4666.5 4876.6 5065.3 5180.2 5193.4 5160.5
5137.6 5185.2 5298.4 5469.1 5694 5994.4 6373.5 6869.2 7493 8156.1
8807.7 9571 10483.6 11471.7 12601 13626.8 14853 16889.9 20207.2 21369.3
18414.8 12182.4 6316.1 2984.1 1039 123.1 0
3717.8 3942.6 4151.1 4367.7 4602.5 4807.6 5021 5209.8 5332.9 5401.8
5477.3 5597.1 5754.7 5955 6237.3 6583.6 6982.5 7479.8 8059.2 8743.7
9506.9 10316.2 11233.7 12318.7 13408.5 14511.6 15708.1 17347.9 20373 22986.1
21313.5 14930.1 7998.5 3494.5 1058.7 103.4 0
3717.8 3901.6 4075.6 4267.6 4456.4 4663.2 4871.7 5088.3 5311.5 5541.3
5754.7 5996 6304.6 6687 7217.2 7778.6 8394.1 9026 9730.2 10527.9
11319 12106.9 12909.6 13789.3 14741.4 15672 16617.5 17750 19439 20950.7
20044.7 16228.5 10178.3 4270.9 904.4 82.1 0
3717.8 3829.4 3950.8 4077.2 4213.5 4357.9 4513.8 4686.2 4881.5 5116.2
5416.6 5766.2 6161.8 6688.7 7386.3 8180.7 8996.5 9882.8 10854.5 11870.6
12903 13848.4 14743 15586.7 16328.6 17042.6 17873.1 18793.9 19928.2 19910.1
17654.8 13633.4 7655.5 2247.1 338.1 47.6 0
3717.8 3755.5 3806.4 3858.9 3913.1 3982 4062.4 4151.1 4252.8 4392.4
4576.2 4789.6 5057.1 5444.5 5986.2 6654.2 7417.5 8211.9 9014.5 9772.9
10465.5 11150 11831.2 12487.7 13070.4 13589.1 14116 14708.5 15140.2 14176.7
11583.3 7996.9 3167.9 650 178.9 59.1 0
3717.8 3721 3726 3740.7 3760.4 3776.8 3804.7 3832.7 3863.8 3909.8
3975.5 4044.4 4121.5 4261.1 4472.8 4720.6 5076.8 5506.9 6040.3 6613.2
7192.6 7765.4 8346.5 8889.8 9370.7 9799.1 10161.9 10521.3 10567.3 9406.8
7519.2 5196.7 2081.3 415.3 106.7 32.8 0
3717.8 3676.7 3652.1 3616 3576.6 3535.6 3481.4 3428.9 3353.4 3258.2
3156.4 3012 2880.6 2795.3 2775.6 2816.6 2987.3 3291 3678.4 4075.6
4428.5 4709.2 4955.4 5172 5332.9 5411.7 5331.2 4963.6 4190.5 3015.2
1848.2 966.8 367.7 96.8 21.3 0 0
3717.8 3604.5 3468.3 3315.6 3143.3 2926.6 2691.9 2429.3 2163.4 1930.3
1741.5 1588.9 1469 1383.7 1324.6 1267.2 1222.8 1211.3 1263.9 1408.3
1579 1690.6 1697.2 1600.4 1439.5 1219.6 989.8 748.5 523.6 318.4
187.1 110 59.1 19.7 4.9 0 0
3717.8 3515.9 3272.9 2990.6 2645.9 2289.7 1958.2 1698.8 1503.5 1337.7
1185.1 1043.9 938.9 889.6 865 832.2 807.6 784.6 755 728.8
709.1 676.3 627 561.4 487.5 412 341.4 287.2 241.3 197
147.7 95.2 44.3 11.5 3.3 0 0
3717.8 3412.5 3056.3 2629.5 2197.8 1813.7 1554.4 1364 1188.4 1042.3
950.4 896.2 850.2 809.2 769.8 732.1 694.3 648.4 597.5 553.1
522 490.8 461.2 420.2 384.1 339.8 302 262.6 218.3 170.7
113.3 67.3 31.2 11.5 3.3 0 0
3717.8 3356.6 2897.1 2362 1876.1 1562.6 1349.2 1162.1 1032.4 970.1
919.2 863.4 807.6 756.7 710.7 666.4 613.9 558.1 503.9 459.6
423.5 387.4 364.4 343.1 315.1 282.3 246.2 206.8 159.2 113.3
80.4 47.6 21.3 4.9 0 0 0
3717.8 3276.2 2719.8 2117.4 1672.6 1408.3 1203.1 1073.5 1009.5 958.6
907.7 843.7 781.3 720.6 659.8 599.1 538.4 482.6 438.3 403.8
377.5 354.5 331.6 300.4 269.2 239.6 205.2 169.1 136.2 108.3
80.4 52.5 18.1 0 0 0 0
3717.8 3227 2595 1963.1 1574.1 1326.2 1142.4 1063.6 1016 963.5
907.7 843.7 774.7 702.5 631.9 563 502.3 456.3 423.5 390.7
361.1 329.9 303.7 277.4 251.1 219.9 185.5 151 124.7 98.5
70.6 42.7 9.8 0 0 0 0
3717.8 3182.7 2499.8 1876.1 1534.7 1291.8 1132.6 1076.8 1022.6 968.4
914.3 851.9 784.6 712.4 640.1 576.1 523.6 472.7 428.4 387.4
352.9 315.1 285.6 257.7 226.5 187.1 149.4 124.7 101.8 75.5
50.9 24.6 4.9 0 0 0 0
3717.8 3184.3 2476.9 1853.1 1505.2 1270.4 1135.8 1089.9 1045.6 991.4
935.6 876.5 815.8 748.5 677.9 610.6 553.1 500.6 456.3 413.6
369.3 323.4 285.6 251.1 213.4 170.7 129.7 108.3 87 65.7
42.7 19.7 3.3 0 0 0 0
3717.8 3220.4 2511.3 1876.1 1523.2 1281.9 1140.8 1094.8 1052.1 998
943.8 886.4 824 758.3 689.4 620.4 558.1 505.5 469.4 430
375.9 329.9 288.9 252.8 210.1 169.1 129.7 108.3 85.4 64
42.7 19.7 4.9 0 0 0 0
